Image of PRT80R3K0 PRT80R3K0 | Allen Bradley Braking Resistor

PRT80R3K0 | Allen Bradley Braking Resistor

Brand: Powerohm Resistors

Catalog ID: PRT80R3K0

Allen Bradley Braking Resistor, 3000 W, 80 Ohms

  • The resistor dissipates regenerated power to keep the bus voltage from exceeding the rated limit of the drive
  • Provide Controlled Braking

Product details

General

Application

Allen Bradley

Available Options

Mill Galvanized

Catalog Number

PRT80R3K0

Enclosure Style

NEMA 1

Enclosure Type

GCE10

Resistance Ohms

80 Ohm

Dimensions

Length

80 in

Weight

30 lb

Electrical Ratings

Wattage

3000 W

Resources and downloads

Specifications