Image of PWB009 PWB009 | Allen Bradley PW Series Replacement Braking Module
Image of PWB009 PWB009 | Allen Bradley PW Series Replacement Braking Module
Image of PWB009 PWB009 | Allen Bradley PW Series Replacement Braking Module

PWB009 | Allen Bradley PW Series Replacement Braking Module

Brand: Powerohm Resistors

Catalog ID: PWB009

Allen Bradley PW Series Braking Module, 9 A, 37 Ohms, 480 V

  • Common Mode Noise Filtration
  • Electronic Short Circuit Protection
  • Instantaneous Bus Over and Under Voltage Detection
  • Turn On Voltage:750
  • Standard Crow Bar:Standard

Product details

General

Catalog Number

PWB009

Peak Current

25

Resistance Ohms

37 Ohm

Series

PW - Rockwell 9 to 1200 Amps

System Voltage

480 V

Dimensions

Depth

5.312 in

Length

8 in

Width

9.5 in

Electrical Ratings

Current / Amperage Rating

9 A

Maximum Current Rating Amps Continuous

9

Resources and downloads

Specifications

Installation Manuals