Image of PWB050NC PWB050NC | Allen Bradley PW Series Replacement Braking Module

PWB050NC | Allen Bradley PW Series Replacement Braking Module

Brand: Powerohm Resistors

Catalog ID: PWB050NC

Allen Bradley PW Series Braking Module, 50 A, 3.75 Ohms, 480 V

  • Compact Frame with High Current Capacity
  • Under Voltage Detection for Logic Supply
  • External or Internal Brake Enable Capability
  • Turn On Voltage:750

General

Catalog Number

PWB050NC

Material

Metal/Porcelain

Peak Current

200

Resistance Ohms

3.75 Ohm

System Voltage

480 V

Dimensions

Cubic Capacity

359.390625 cu.in

Depth

11 in

Height

5.125 in

Weight

8 lb

Width

6.375 in

Electrical Ratings

Maximum Current Rating Amps Continuous

50

Peak Current

200

System Voltage

480 V