Image of PWC600NC PWC600NC | Allen Bradley PW Series Replacement Braking Module
Image of PWC600NC PWC600NC | Allen Bradley PW Series Replacement Braking Module
Image of PWC600NC PWC600NC | Allen Bradley PW Series Replacement Braking Module

PWC600NC | Allen Bradley PW Series Replacement Braking Module

Brand: Powerohm Resistors

Catalog ID: PWC600NC

Allen Bradley PW Series Braking Module, 1.04 Ohms, 600 A, 600 V

Turn On Voltage - 940 Volts

Product details

General

Catalog Number

PWC600NC

Peak Current

900

Resistance Ohms

1.04 Ohm

Series

PW - Rockwell 9 to 1200 Amps

System Voltage

600 V

Electrical Ratings

Current / Amperage Rating

600 A

Maximum Current Rating Amps Continuous

600

Voltage Rating Description

600 V

Resources and downloads

Specifications