Image of PWD150 PWD150 | Allen Bradley PW Series Replacement Braking Module

PWD150 | Allen Bradley PW Series Replacement Braking Module

Brand: Powerohm Resistors

Catalog ID: PWD150

Allen Bradley PW Series Braking Module, 2.73 Ohms, 150 A, 690 V

  • Turn On Voltage - 1090 Volts
  • Standard Crow Bar

General

Catalog Number

PWD150

Peak Current

400

Resistance Ohms

2.73 Ohm

System Voltage

690 V

Electrical Ratings

Maximum Current Rating Amps Continuous

150

Peak Current

400

System Voltage

690 V