Image of PWD450NC PWD450NC | Allen Bradley PW Series Replacement Braking Module
Image of PWD450NC PWD450NC | Allen Bradley PW Series Replacement Braking Module
Image of PWD450NC PWD450NC | Allen Bradley PW Series Replacement Braking Module

PWD450NC | Allen Bradley PW Series Replacement Braking Module

Brand: Powerohm Resistors

Catalog ID: PWD450NC

Allen Bradley PW Series Braking Module, 450 A, 1.82 Ohms, 690 V

  • Common Mode Noise Filtration
  • Electronic Short Circuit Protection
  • Instantaneous Bus Over and Under Voltage Detection
  • Turn On Voltage:1090

Product details

General

Catalog Number

PWD450NC

Peak Current

600

Resistance Ohms

1.82 Ohm

Series

PW - Rockwell 9 to 1200 Amps

System Voltage

690 V

Dimensions

Length

20 in

Width

10 in

Electrical Ratings

Current / Amperage Rating

450 A

Maximum Current Rating Amps Continuous

450

Resources and downloads

Specifications