Image of RH200-D RH200-D | Type RH Ribbon Resistor

RH200-D | Type RH Ribbon Resistor

Brand: Powerohm Resistors

Catalog ID: RH200-D

Type RH Ribbon Resistor 0.355 Ohms 200 A

  • Insulated for 1000V
  • Can be used AC/DC application
  • Standard tolerance +/-10%
  • 26.5"WX21.5"DX6"H
  • 80 LBS EA