Image of RH260-D RH260-D | Type RH Ribbon Resistor
Image of RH260-D RH260-D | Type RH Ribbon Resistor
Image of RH260-D RH260-D | Type RH Ribbon Resistor

RH260-D | Type RH Ribbon Resistor

Brand: Powerohm Resistors

Catalog ID: RH260-D

Type RH Ribbon Resistor 0.279 Ohms 260 A

  • Insulated for 1000V
  • Can be used AC/DC application
  • Standard tolerance +/-10%
  • 26.5"WX21.5"DX6"H
  • 80 LBS EA

Product details

General

Catalog Number

RH260-D

Resistance Ohms

0.279 Ohm

Type

Ribbon Resistor Type RH

Dimensions

Depth

6 in

Length

26.5 in

Weight

76 lb

Width

19.437 in

Electrical Ratings

Current / Amperage Rating

260 A

Maximum Current Rating Amps Continuous

260 Amps

Wattage

18847 W

Resources and downloads

Specifications