Image of RH400-D RH400-D | Type RH Ribbon Resistor

RH400-D | Type RH Ribbon Resistor

Brand: Powerohm Resistors

Catalog ID: RH400-D

Type RH Ribbon Resistor 0.129 Ohms 400 A

  • Insulated for 1000V
  • Can be used AC/DC application
  • Standard tolerance +/-10%
  • 26.5"WX21.5"DX6"H
  • 80 LBS EA

Voltage Rating: 600 VAC. Resistance Tolerance: +/- 10%