Image of RH400-T RH400-T | Type RH Ribbon Resistor

RH400-T | Type RH Ribbon Resistor

Brand: Powerohm Resistors

Catalog ID: RH400-T

Type RH Ribbon Resistor 0.185 Ohms 400 A

  • Insulated for 1000V
  • Can be used AC/DC application
  • Standard tolerance +/-10%
  • 26.5"WX29"DX6"H
  • 120 LBS EA

Voltage Rating: 600 VAC. Resistance Tolerance: +/- 10%

General

Catalog Number

RH400-T

Material

Metal/Porcelain

System Voltage

600 VAC

Type

Ribbon Resistor Type RH

Dimensions

Cubic Capacity

4611 cu.in

Depth

29 in

Height

6 in

Weight

128 lb

Width

26.5 in

Electrical Ratings

Amperage Rating

400 A

Maximum Current Rating Amps Continuous

400 Amps

System Voltage

600 VAC

Wattage

29549 W