Image of SR10-10 SR10-10 | Type SR Smoothwound Resistor

SR10-10 | Type SR Smoothwound Resistor

Brand: Powerohm Resistors

Catalog ID: SR10-10

Size 10 Type SR Smoothwound Resistor 10 Ohms 450 W

Continues Wattage -450

General

Catalog Number

SR10-10

Size

10

Type

Smoothwound Type SR

Dimensions

Depth

1.75 in

Length

10.5 in

Size

10

Electrical Ratings

Maximum Current Rating Amps Continuous

6.7 Amps

Wattage

450 W