Image of SR3-250 SR3-250 | Type SR Smoothwound Resistor

SR3-250 | Type SR Smoothwound Resistor

Brand: Powerohm Resistors

Catalog ID: SR3-250

Size 3 Type SR Smoothwound Resistor 250 Ohms 75 W

Continues Wattage -75

Product details

General

Catalog Number

SR3-250

Resistance Ohms

250 Ohm

Size

3

Type

Smoothwound Type SR

Dimensions

Depth

1.75 in

Length

3 in

Weight

0.2 lb

Electrical Ratings

Current / Amperage Rating

0.5 A

Maximum Current Rating Amps Continuous

0.5 Amps

Wattage

75 W

Resources and downloads

Specifications