Image of SR4-125 SR4-125 | Type SR Smoothwound Resistor
Image of SR4-125 SR4-125 | Type SR Smoothwound Resistor
Image of SR4-125 SR4-125 | Type SR Smoothwound Resistor

SR4-125 | Type SR Smoothwound Resistor

Brand: Powerohm Resistors

Catalog ID: SR4-125

Size 4 Type SR Smoothwound Resistor 125 Ohms 125 W

  • Continues Wattage -125
  • SR type Smoothwound Resistors can be used in any AC or DC power circuit
  • SR resistors are suitable for continuous duty applications where high resistance and low current are required
  • Withstands considerable shock and hence suitable for high vibration applications
  • Continues Wattage:125

Voltage Rating: 600 VAC. Resistance Tolerance: +/- 10%

Product details

General

Catalog Number

SR4-125

Lead Length

4

Nominal Current (A)

125

Resistance Ohms

125 Ohm

Size

4

System Voltage

600 VAC

Type

Smoothwound Type SR

Dimensions

Depth

1.25 in

Length

4 in

Weight

0.3 lb

Width

1.75 in

Electrical Ratings

Current / Amperage Rating

1 A

Maximum Current Rating Amps Continuous

1 Amps

Wattage

125 W

Resources and downloads

Specifications