Image of SR4-75 SR4-75 | Type SR Smoothwound Resistor

SR4-75 | Type SR Smoothwound Resistor

Brand: Powerohm Resistors

Catalog ID: SR4-75

Size 4 Type SR Smoothwound Resistor 75 Ohms 125 W

Continues Wattage -125

General

Catalog Number

SR4-75

Resistance Ohms

75 Ohm

Size

4

Type

Smoothwound Type SR

Dimensions

Depth

1.75 in

Length

4 in

Size

4

Electrical Ratings

Maximum Current Rating Amps Continuous

1.3 Amps

Wattage

125 W