Image of SR5-20 SR5-20 | Type SR Smoothwound Resistor

SR5-20 | Type SR Smoothwound Resistor

Brand: Powerohm Resistors

Catalog ID: SR5-20

Size 5 Type SR Smoothwound Resistor 20 Ohms 200 W

  • Continues Wattage -200
  • SR type Smoothwound Resistors can be used in any AC or DC power circuit
  • SR resistors are suitable for continuous duty applications where high resistance and low current are required
  • Withstands considerable shock and hence suitable for high vibration applications
  • Continues Wattage:200

Voltage Rating: 600 VAC. Resistance Tolerance: +/- 10%