Image of SR5-200 SR5-200 | Type SR Smoothwound Resistor

SR5-200 | Type SR Smoothwound Resistor

Brand: Powerohm Resistors

Catalog ID: SR5-200

Size 5 Type SR Smoothwound Resistor 200 Ohms 200 W

  • Continues Wattage -200
  • SR type Smoothwound Resistors can be used in any AC or DC power circuit
  • SR resistors are suitable for continuous duty applications where high resistance and low current are required
  • Withstands considerable shock and hence suitable for high vibration applications
  • Continues Wattage:200

Voltage Rating: 600 VAC. Resistance Tolerance: +/- 10%

General

Catalog Number

SR5-200

Size

5

System Voltage

600 VAC

Type

Smoothwound Type SR

Dimensions

Depth

1.25 in

Length

5.5 in

Size

5

Weight

0.4 lb

Width

1.75 in

Electrical Ratings

Maximum Current Rating Amps Continuous

1 Amps

System Voltage

600 VAC

Wattage

200 W