Image of SR5-75 SR5-75 | Type SR Smoothwound Resistor
Image of SR5-75 SR5-75 | Type SR Smoothwound Resistor
Image of SR5-75 SR5-75 | Type SR Smoothwound Resistor

SR5-75 | Type SR Smoothwound Resistor

Brand: Powerohm Resistors

Catalog ID: SR5-75

Size 5 Type SR Smoothwound Resistor 75 Ohms 200 W

Continues Wattage -200

Product details

General

Catalog Number

SR5-75

Resistance Ohms

75 Ohm

Size

5

Type

Smoothwound Type SR

Dimensions

Depth

1.75 in

Length

5.5 in

Electrical Ratings

Current / Amperage Rating

1.6 A

Maximum Current Rating Amps Continuous

1.6 Amps

Wattage

200 W

Resources and downloads

Specifications