Image of SR6-15 SR6-15 | Type SR Smoothwound Resistor

SR6-15 | Type SR Smoothwound Resistor

Brand: Powerohm Resistors

Catalog ID: SR6-15

Size 6 Type SR Smoothwound Resistor 15 Ohms 250 W

  • Continues Wattage -250
  • SR type Smoothwound Resistors can be used in any AC or DC power circuit
  • SR resistors are suitable for continuous duty applications where high resistance and low current are required
  • Withstands considerable shock and hence suitable for high vibration applications
  • Continues Wattage:250

Voltage Rating: 600 VAC. Resistance Tolerance: +/- 10%