Image of SXR4-4 SXR4-4 | Type SXR Smoothwound Resistor
Image of SXR4-4 SXR4-4 | Type SXR Smoothwound Resistor
Image of SXR4-4 SXR4-4 | Type SXR Smoothwound Resistor

SXR4-4 | Type SXR Smoothwound Resistor

Brand: Powerohm Resistors

Catalog ID: SXR4-4

Size 4 Type SXR Smoothwound Resistor 4 Ohms 600 W

  • SXR type Smoothwound Resistors can be used in any AC or DC power circuit
  • SXR resistors are suitable for continuous duty applications where high resistance and low current are required
  • Withstands considerable shock and hence suitable for high vibration applications
  • Continues Wattage:600

Voltage Rating: 600 VAC. Resistance Tolerance: +/- 10%

Product details

General

Catalog Number

SXR4-4

Nominal Current (A)

600

Resistance Ohms

4 Ohm

Size

4

Type

Smoothwound Type SR

Dimensions

Depth

2 in

Length

12 in

Weight

2.7 lb

Width

2.75 in

Electrical Ratings

Current / Amperage Rating

12.2 A

Maximum Current Rating Amps Continuous

12.2

Wattage

600 W

Resources and downloads

Specifications