Image of SXR6-3000 SXR6-3000 | Type SXR Smoothwound Resistor
Image of SXR6-3000 SXR6-3000 | Type SXR Smoothwound Resistor
Image of SXR6-3000 SXR6-3000 | Type SXR Smoothwound Resistor

SXR6-3000 | Type SXR Smoothwound Resistor

Brand: Powerohm Resistors

Catalog ID: SXR6-3000

Size 6 Type SXR Smoothwound Resistor 3000 Ohms 900 W

Continues Wattage - 900

Product details

General

Catalog Number

SXR6-3000

Resistance Ohms

3000 Ohm

Size

3

Type

Smoothwound Type SXR

Dimensions

Depth

2.75 in

Length

9 in

Electrical Ratings

Current / Amperage Rating

0.5 A

Maximum Current Rating Amps Continuous

0.5 Amps

Wattage

450 W

Resources and downloads

Specifications