Image of SXR6-5 SXR6-5 | Type SXR Smoothwound Resistor
Image of SXR6-5 SXR6-5 | Type SXR Smoothwound Resistor
Image of SXR6-5 SXR6-5 | Type SXR Smoothwound Resistor

SXR6-5 | Type SXR Smoothwound Resistor

Brand: Powerohm Resistors

Catalog ID: SXR6-5

Size 6 Type SXR Smoothwound Resistor 5 Ohms 900 W

  • Continues Wattage -900
  • SXR type Smoothwound Resistors can be used in any AC or DC power circuit
  • SXR resistors are suitable for continuous duty applications where high resistance and low current are required
  • Withstands considerable shock and hence suitable for high vibration applications
  • Continues Wattage:900

Voltage Rating: 600 VAC. Resistance Tolerance: +/- 10%

Product details

General

Catalog Number

SXR6-5

Lead Length

6

Nominal Current (A)

900

Resistance Ohms

5 Ohm

Size

6

System Voltage

600 VAC

Type

Smoothwound Type SXR

Dimensions

Depth

2 in

Length

18 in

Weight

3.9 lb

Width

2.75 in

Electrical Ratings

Current / Amperage Rating

13.4 A

Maximum Current Rating Amps Continuous

13.4 Amps

Wattage

900 W

Resources and downloads

Specifications