Image of R2-10A01 Type R2 Dynamic Braking Resistor
Image of R2-10A01 Type R2 Dynamic Braking Resistor
Image of R2-10A01 Type R2 Dynamic Braking Resistor

Type R2 Dynamic Braking Resistor

Brand: Powerohm Resistors

Catalog ID: R2-10A01

Type R2 19 OhmsBraking Resistor For 230 V 10 H P 100% Braking Torque 10% Duty Variable Frequency Drives

  • Standard Galvanized Material Enclosure
  • Indoor or Outdoor Rated Enclosure
  • UL or CE Certification Option
  • Normally Closed or Normally Open Thermal Switch Option

Product details

General

Application

Powerohm

Braking Torque

100 %

Catalog Number

R2-10A01

Duty Cycling

10 %

Enclosure Type

GCE2

Horsepower - Maximum

10

Resistance Ohms

19 Ohm

System Voltage

230 V

Type

R2 Braking Resistor

Resources and downloads

Specifications