Image of R4-15A02 Type R4 Dynamic Braking Resistor
Image of R4-15A02 Type R4 Dynamic Braking Resistor
Image of R4-15A02 Type R4 Dynamic Braking Resistor

Type R4 Dynamic Braking Resistor

Brand: Powerohm Resistors

Catalog ID: R4-15A02

Type R4 50 OhmsBraking Resistor For 460 V 15 H P 100% Braking Torque 20% Duty Variable Frequency Drives

  • Standard Galvanized Material Enclosure
  • Indoor or Outdoor Rated Enclosure
  • UL or CE Certification Option
  • Normally Closed or Normally Open Thermal Switch Option

Resistance Tolerance: +/- 10%

Product details

General

Application

Powerohm

Available Options

Mill Galvanized

Braking Torque

100 %

Catalog Number

R4-15A02

Duty Cycling

20 %

Enclosure Style

NEMA 1

Enclosure Type

GCE8

Horsepower - Maximum

15

Nominal Current (A)

11185.5

Resistance Ohms

50 Ohm

System Voltage

460 V

Type

R4 Braking Resistor

Dimensions

Depth

5 in

Length

19.375 in

Width

13 in

Resources and downloads

Specifications