Image of R4-75B01 Type R4 Dynamic Braking Resistor
Image of R4-75B01 Type R4 Dynamic Braking Resistor
Image of R4-75B01 Type R4 Dynamic Braking Resistor

Type R4 Dynamic Braking Resistor

Brand: Powerohm Resistors

Catalog ID: R4-75B01

Type R4 6.7 OhmsBraking Resistor For 460 V 75 H P 150% Braking Torque 10% Duty Variable Frequency Drives

  • Standard Galvanized Material Enclosure
  • Indoor or Outdoor Rated Enclosure
  • UL or CE Certification Option
  • Normally Closed or Normally Open Thermal Switch Option

Product details

General

Application

Powerohm

Braking Torque

150 %

Catalog Number

R4-75B01

Duty Cycling

10 %

Enclosure Type

GCE15

Horsepower - Maximum

75

Resistance Ohms

6.7 Ohm

System Voltage

460 V

Type

R4 Braking Resistor

Resources and downloads

Specifications