Image of R4-5B10 Type R4 Dynamic Braking Resistor
Image of R4-5B10 Type R4 Dynamic Braking Resistor
Image of R4-5B10 Type R4 Dynamic Braking Resistor

Type R4 Dynamic Braking Resistor

Brand: Powerohm Resistors

Catalog ID: R4-5B10

Type R4 100 OhmsBraking Resistor For 460 V 5 H P 150% Braking Torque 100% Duty Variable Frequency Drives

  • Standard Galvanized Material Enclosure
  • Indoor or Outdoor Rated Enclosure
  • UL or CE Certification Option
  • Normally Closed or Normally Open Thermal Switch Option

Product details

General

Application

Powerohm

Braking Torque

150 %

Catalog Number

R4-5B10

Duty Cycling

100 %

Enclosure Type

GCE15

Horsepower - Maximum

5

Resistance Ohms

100 Ohm

System Voltage

460 V

Type

R4 Braking Resistor

Resources and downloads

Specifications