Image of R5-15A01 Type R5 Dynamic Braking Resistor
Image of R5-15A01 Type R5 Dynamic Braking Resistor
Image of R5-15A01 Type R5 Dynamic Braking Resistor

Type R5 Dynamic Braking Resistor

Brand: Powerohm Resistors

Catalog ID: R5-15A01

Type R5 78 OhmsBraking Resistor For 575 V 15 H P 100% Braking Torque 10% Duty Variable Frequency Drives

  • Standard Galvanized Material Enclosure
  • Indoor or Outdoor Rated Enclosure
  • UL or CE Certification Option
  • Normally Closed or Normally Open Thermal Switch Option

Product details

General

Application

Powerohm

Braking Torque

100 %

Catalog Number

R5-15A01

Duty Cycling

10 %

Enclosure Type

GCE3

Horsepower - Maximum

15

Resistance Ohms

78 Ohm

System Voltage

575 V

Type

R5 Braking Resistor

Resources and downloads

Specifications