Image of R5-0.5B01 Type R5 Dynamic Braking Resistor
Image of R5-0.5B01 Type R5 Dynamic Braking Resistor
Image of R5-0.5B01 Type R5 Dynamic Braking Resistor

Type R5 Dynamic Braking Resistor

Brand: Powerohm Resistors

Catalog ID: R5-0.5B01

Type R5 1500 Ohms Braking Resistor For 575 V 0.5 H P 150% Braking Torque 10% Duty Variable Frequency Drives

  • Standard Galvanized Material Enclosure
  • Indoor or Outdoor Rated Enclosure
  • UL or CE Certification Option
  • Normally Closed or Normally Open Thermal Switch Option

Product details

General

Application

Powerohm

Braking Torque

150 %

Catalog Number

R5-0.5B01

Duty Cycling

10 %

Enclosure Type

GCE1

Horsepower - Maximum

0.5

Resistance Ohms

1500 Ohm

System Voltage

575 V

Type

R5 Braking Resistor

Resources and downloads

Specifications