Image of WR200 WR200 | Type WR Wirewound Resistor
Image of WR200 WR200 | Type WR Wirewound Resistor
Image of WR200 WR200 | Type WR Wirewound Resistor

WR200 | Type WR Wirewound Resistor

Brand: Powerohm Resistors

Catalog ID: WR200

Type WR Wirewound Resistor 2 Ohms 13 A

  • Powerohm's Type WR Wirewound Resistors are designed for low current applications ranging from 1.0 to 32.0 amps continuous, and resistance values ranging between 250.0 and 0.25 ohms, respectively
  • Can be used for any type of AC or DC power application, including motor control, dynamic braking, neutral grounding and load testing
  • The corrosion resistant Type WR resistor will withstand considerable shock and vibration, qualifying it for use in most harsh environments
  • Continues Wattage:338

Voltage Rating: 600 VAC. Resistance Tolerance: +/- 10%

Product details

General

Catalog Number

WR200

Nominal Current (A)

338

Resistance Ohms

2 Ohm

Dimensions

Depth

2.75 in

Length

7.25 in

Weight

1 lb

Width

2 in

Electrical Ratings

Current / Amperage Rating

13 A

Maximum Current Rating Amps Continuous

13

Wattage

338 W

Resources and downloads

Specifications