Image of WR300 WR300 | Type WR Wirewound Resistor

WR300 | Type WR Wirewound Resistor

Brand: Powerohm Resistors

Catalog ID: WR300

Type WR Wirewound Resistor 3 Ohms 11 A

  • Powerohm's Type WR Wirewound Resistors are designed for low current applications ranging from 1.0 to 32.0 amps continuous, and resistance values ranging between 250.0 and 0.25 ohms, respectively
  • Can be used for any type of AC or DC power application, including motor control, dynamic braking, neutral grounding and load testing
  • The corrosion resistant Type WR resistor will withstand considerable shock and vibration, qualifying it for use in most harsh environments

Voltage Rating: 600 VAC. Resistance Tolerance: +/- 10%

Product details

General

Catalog Number

WR300

Resistance Ohms

3 Ohm

Dimensions

Depth

2 in

Length

7.25 in

Width

2.75 in

Electrical Ratings

Current / Amperage Rating

11 A

Maximum Current Rating Amps Continuous

11

Wattage

363 W

Resources and downloads

Specifications