Image of WR3750 WR3750 | Type WR Wirewound Resistor
Image of WR3750 WR3750 | Type WR Wirewound Resistor
Image of WR3750 WR3750 | Type WR Wirewound Resistor

WR3750 | Type WR Wirewound Resistor

Brand: Powerohm Resistors

Catalog ID: WR3750

Type WR Wirewound Resistor 37.5 Ohms 2.9 A

  • Powerohm's Type WR Wirewound Resistors are designed for low current applications ranging from 1.0 to 32.0 amps continuous, and resistance values ranging between 250.0 and 0.25 ohms, respectively
  • Can be used for any type of AC or DC power application, including motor control, dynamic braking, neutral grounding and load testing
  • The corrosion resistant Type WR resistor will withstand considerable shock and vibration, qualifying it for use in most harsh environments
  • Continues Wattage:315

Voltage Rating: 600 VAC. Resistance Tolerance: +/- 10%

Product details

General

Catalog Number

WR3750

Resistance Ohms

37.5 Ohm

Dimensions

Length

37.5 in

Weight

0.8 lb

Electrical Ratings

Current / Amperage Rating

2.9 A

Maximum Current Rating Amps Continuous

2.9

Wattage

315 W

Resources and downloads

Specifications