Image of GL27-T ER7-36 | Type GL Grid Resistor
Image of GL27-T ER7-36 | Type GL Grid Resistor
Image of GL27-T ER7-36 | Type GL Grid Resistor

ER7-36 | Type GL Grid Resistor

Marca: Powerohm Resistors

ID del Catálogo: GL27-T

Type GL Grid Resistor 28.08 Ohms 27 A

Continues Wattage -20470

Detalles del producto

General

Catalog Number

GL27-T

Resistance Ohms

28.08 Ohm

Type

Grid Resistor Type GL

Dimensiones

Depth

6 in

Length

26.5 in

Weight

84 lb

Width

27.75 in

Clasificaciones Eléctricas

Current / Amperage Rating

27 A

Maximum Current Rating Amps Continuous

27 Amps

Wattage

20470 W

Recursos y descargas

Especificaciones