Image of  Fan-Cooled Braking Resistor

Fan-Cooled Braking Resistor

Marca: Powerohm Resistors

Powerohm Type LB Resistors including portable and freestanding Fan-Cooled Braking Resistors.

  • Nominal Voltage Ratings of 240/480 VAC, 480 VAC and 600 VAC
  • Power Ratings Ranging from 200 kilowatts to 2500 kilowatts
  • Heavy duty enclosures with galvanized and powder coated finish
  • PowerDyne™ load elements with stainless steel rod supports
  • Remote control panel with standard NEMA-12 control enclosure
  • Outdoor NEMA-3R enclosure designs
  • Multi-compartment enclosure isolates controls and power connections from load elements and blower compartment
  • Thermostatically controlled strip heater within the Fan-Cooled Braking Resistor relay compartment
  • Built-in forklift channels for easy installation and lifting
  • Multiple cable entry points with aluminum gland plates included
  • Fused circuit protection for all control and power circuits
  • Industry leading safety features, conservative designs, long life, and value