Image of R5-50B10 Type R5 Dynamic Braking Resistor

Type R5 Dynamic Braking Resistor

Marca: Powerohm Resistors

ID del Catálogo: R5-50B10

Type R5 16 OhmsBraking Resistor For 575 V 50 H P 150% Braking Torque 100% Duty Variable Frequency Drives

  • Standard Galvanized Material Enclosure
  • Indoor or Outdoor Rated Enclosure
  • UL or CE Certification Option
  • Normally Closed or Normally Open Thermal Switch Option