text.skipToContent text.skipToNavigation

Stainless Steel Bolt Assemblies - Standard Duty

By CMC 

Catalog ID: SBA275-50HD

By CMC
Catalog ID:  SBA275-50HD
Stainless Steel Bolt Assemblies - Standard Duty

1/2”-13 thread-hex head bolt assemblies supplied with two flat washers, preset Belleville washer and silicon bronze nut;Recommended for making aluminum to copper or copper to copper flat connections;Each bolt with its respective components is supplied packaged 10 per clear poly bag

  • 1/2”-13 thread-hex head bolt assemblies supplied with two flat washers, preset Belleville washer and silicon bronze nut
  • Recommended for making aluminum to copper or copper to copper flat connections
  • Each bolt with its respective components is supplied packaged 10 per clear poly bag.
Add to List

More Options

Product Details

General

Material - Bolt Stainless Steel

Dimensions

Bolt Length 2.75 in
Clamping - Maximum 2 in
Clamping - Minimum 1.75 in

Resources and Downloads