AD1
AD1

5/8 Aluminum Service Entrance Sleeve

Brand:

Connector Mfg. Co. (CMC)

Catalog ID:

AD1

5/8 Aluminum Service Entrance Sleeve

AD1. Standard mounting hole diameter is .562” for 1/2” bolts;The end wall within the cable socket of this design is solid and pressure tight;Connectors are pre-filled and plugged with electrical joint compound;Marked with catalog number, conductor size and die reference;Meets performance requirements of ANSI C119.4;Material: Aluminum

  • Standard mounting hole diameter is .562” for 1/2” bolts
  • The end wall within the cable socket of this design is solid and pressure tight
  • Connectors are pre-filled and plugged with electrical joint compound
  • Marked with catalog number, conductor size and die reference
  • Meets performance requirements of ANSI C119.4
  • Material: Aluminum

Product details

General

Die Size
  • EEI 8A
  • Burndy BG
  • Burndy 243
  • Kearney 5/8
  • T&B 52
  • T&B TU
Material
Aluminum
UPC
192663118229

Dimensions

Depth
0.56 in
Length
3.19 in
Width
0.91 in

Conductor Related

Conductor - ACSR Cmpt Size
1/0 AWG
Conductor - ACSR Str Size
1 AWG
Conductor - Copper Str Compact Size
1/0 AWG
Conductor - Copper Str Size
1 AWG

Certifications And Compliance

Industry Standard(s)
ANSI C119.4

Resources and downloads