NCL1_0
NCL1_0

Aluminum Semi-Tension Neutral Splicing Sleeve for Use on Overhead Triple Service Conductor

Brand:

Connector Mfg. Co. (CMC)

Catalog ID:

NCL1/0

Aluminum Semi-Tension Neutral Splicing Sleeve for Use on Overhead Triple Service Conductor

The neutral splicing sleeve contains a solid center stop as assurance of equal crimping;Connectors are pre-filled and plugged with electrical joint compound;Marked with catalog number, conductor size and die reference;Meets performance requirements of ANSI C119.4

  • The neutral splicing sleeve contains a solid center stop as assurance of equal crimping
  • Connectors are pre-filled and plugged with electrical joint compound
  • Marked with catalog number, conductor size and die reference
  • Meets performance requirements of ANSI C119.4

Product details

General

Die Size

Kearney 5/8

Material

Aluminum

Type

NCL

UPC

192663117864

Dimensions

Length

4.25 in

Conductor Related

Conductor Range

0.368 - 0.368

Resources and downloads