CC8010
CC8010

CC8010 Brnz Mechanical Accessories

Brand:

Connector Mfg. Co. (CMC)

Catalog ID:

CC8010

Bronze Distribution Vise-Type Connectors

Complies with all ANSI specifications;Streamlined design that presents a neat appearance and is easy to tape or cover connection;Umbrella electrolytic spacer bar provides three additional lines of contact between conductors and short low resistance current path;Flat ribs on the back of the connector permit a secure grip for “hot stick” insulation

  • Complies with all ANSI specifications
  • Streamlined design that presents a neat appearance and is easy to tape or cover connection
  • Umbrella electrolytic spacer bar provides three additional lines of contact between conductors and short low resistance current path
  • Flat ribs on the back of the connector permit a secure grip for “hot stick” insulation

Product details

General

Material

Bronze

UPC

192663118120

Dimensions

Dimensions

1.38 in x 1 in x 1.5 in

Height

1.5 in

Length

1.38 in

Width

1 in

Resources and downloads