DO-4I
DO-4I

Space-Saver Secondary Connectors

Brand:

Connector Mfg. Co. (CMC)

Catalog ID:

DO-4I

Space-Saver Secondary Connectors, Dual-Rated for Aluminum or Copper Conductors

Clear plated for low-contact resistance;Fully tested to ANSI C119.4 for Class ‘A’ connectors;Supplied with radial-tipped set-screws;105°C Rated black plastisol cover available;Includes CO-OX oxide inhibitor in all conductor holes;Connector fabricated from 6061-T6 aluminum alloy for conductivity and strength;Each unit individually wrapped and labeled for ease of identification and cleanliness;For installation, CMC® recommends the use of a 9” insulated Allen wrench

  • Clear plated for low-contact resistance
  • Fully tested to ANSI C119.4 for Class ‘A’ connectors
  • Supplied with radial-tipped set-screws
  • 105°C Rated black plastisol cover available
  • Includes CO-OX oxide inhibitor in all conductor holes
  • Connector fabricated from 6061-T6 aluminum alloy for conductivity and strength
  • Each unit individually wrapped and labeled for ease of identification and cleanliness
  • For installation, CMC® recommends the use of a 9” insulated Allen wrench

Product details

General

Type
D/DO

Dimensions

Dimensions
1.25 in x 0.75 in x 1.25 in
Height
1.25 in
Length
1.25 in
Width
0.75 in

Electrical Ratings

Voltage Rating
600 V

Conductor Related

Conductor Range
#1/0 AWG to #14 AWG
Number of Conductors
4

Resources and downloads