CMC_PPHID-264415
CMC_PPHID-264415

Clear Insulated Secondary Connectors

Brand:

Connector Mfg. Co. (CMC)

Catalog ID:

NACC250-5SI

Dual-Rated For Aluminum or Copper Conductors

Clear plated for low-contact resistance;Fully tested to ANSI C119.4 for Class ‘A’ connectors;Supplied with radial-tipped set-screws;Connector fabricated from 6061-T6 aluminum alloy for conductivity and strength;Includes CO-OX oxide inhibitor in all conductor holes;Each unit is individually wrapped and labeled for ease of identification and cleanliness;For installation, CMC® recommends the use of a 9” insulated Allen wrench

  • Clear plated for low-contact resistance
  • Fully tested to ANSI C119.4 for Class ‘A’ connectors
  • Supplied with radial-tipped set-screws
  • Connector fabricated from 6061-T6 aluminum alloy for conductivity and strength
  • Includes CO-OX oxide inhibitor in all conductor holes
  • Each unit is individually wrapped and labeled for ease of identification and cleanliness
  • For installation, CMC® recommends the use of a 9” insulated Allen wrench

Product details

General

Catalog Number

NACC250-5SI

Material

Aluminum

Dimensions

Dimensions

4.9 in x 2.06 in x 2.13 in

Height

2.13 in

Length

4.9 in

Width

2.06 in

Electrical Ratings

Voltage Rating

600 V

Conductor Related

Conductor Range

250 Kcmil - #12 AWG

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - UL Recognized

Yes

RUS Listed Reference

Yes

Resources and downloads