CMC_PPHID-264587
CMC_PPHID-264587

Force fit cable caps

Brand:

Connector Mfg. Co. (CMC)

Catalog ID:

PC437

Force fit cable caps, Caps are color coded

PC caps are sized to provide force fits on the listed diameters of conductors. Caps are color coded asindicated and are packaged in clear polyethylene bags which show size and application data. Capsconform to the conductor shape and will remain in place without using tape. A moisture seal cannot always be assured using this method however, and where required, type SC Instant Cable Seals are recommended;Additional intermediate sizes and larger sizes through 4.88” O.D. can also be supplied on special orders to specific color codes. Contact factory for information

  • PC caps are sized to provide force fits on the listed diameters of conductors. Caps are color coded asindicated and are packaged in clear polyethylene bags which show size and application data. Capsconform to the conductor shape and will remain in place without using tape. A moisture seal cannot always be assured using this method however, and where required, type SC Instant Cable Seals are recommended
  • Additional intermediate sizes and larger sizes through 4.88” O.D. can also be supplied on special orders to specific color codes. Contact factory for information

Product details

General

Catalog Number

PC437

Color Code

Pink

Material

PVC (polyvinyl chloride)

Type

Sealant

UPC

192663119271

Resources and downloads