CMC_PPHID-250743
* Representative image
CMC_PPHID-250743

3/8 in conduit strap kits

Brand:

Connector Mfg. Co. (CMC)

Catalog ID:

BA3CSB-1

3/8 in conduit strap kits, Conduit strap kit includes conduit strap, two 3/8”bolts, two 3/8” lock washers, and two 3/8” nuts.

BA3CSB-1. Conduit strap kit includes conduit strap, two 3/8” bolts, two 3/8” lock washers, and two 3/8” nuts

Conduit strap kit includes conduit strap, two 3/8” bolts, two 3/8” lock washers, and two 3/8” nuts

Product details

General

Catalog Number

BA3CSB-1

UPC

192663127399

Dimensions

Dimension - Hole Size fraction

7/16 in

Dimension - Inside Diameter inch

1 1/4

Length

4.5 in

Width

1 in

Resources and downloads