CMC_PPHID-250743
CMC_PPHID-250743

3/8 in conduit straps, Conduit strap only. Strap does not come with bolts, lock washers, and nuts. Straps have 7/16” hole for a 3/8” bolt

Brand:

Connector Mfg. Co. (CMC)

Catalog ID:

BA3CS-1

3/8 in conduit straps, Conduit strap only. Strap does not come with bolts, lock washers, and nuts. Straps have 7/16” hole for a 3/8” bolt

BA3CS-1. Conduit strap only includes conduit strap, two 3/8” bolts, two 3/8” lock washers, and two 3/8” nuts

  • Conduit strap only
  • Strap does not come with bolts, lock washers, and nuts. Straps have 9/16” hole for a 1/2” bolt

Product details

General

UPC
192663123605

Dimensions

Dimension - Hole Size fraction
7/16 in
Dimension - Inside Diameter inch
1 1/4
Length
1.19 in
Width
1 in

Resources and downloads