text.skipToContent text.skipToNavigation

Aluminum Common Die Splice Connectors

By Connector Manufacturing (CMC) 

Catalog ID: ACL250

By Connector Manufacturing (CMC)
Catalog ID:  ACL250
Aluminum Common Die Splice Connectors

For splicing aluminum or copper conductors when joined in limited or loop-tension applications such as pole jumpers and service entrances;Connectors are pre-filled and plugged with electrical joint compound;Also useful in underground secondaries;Marked with catalog number, conductor size, and die references;Material: Aluminum

  • For splicing aluminum or copper conductors when joined in limited or loop-tension applications such as pole jumpers and service entrances
  • Connectors are pre-filled and plugged with electrical joint compound
  • Also useful in underground secondaries
  • Marked with catalog number, conductor size, and die references
  • Material: Aluminum
Add to List

More Options

Product Details

General

Die Size
  • Kearney K840
  • Burndy 249
  • EEI 11A
  • T&B TX
  • T&B 76
  • VC6 (all)
Material Aluminum
UPC 192663117994

Dimensions

Length 4 in

Conductor Related

Conductor - ACSR Cmpt Size A 250 kcmil
Conductor - ACSR Cmpt Size B 250 kcmil
Conductor - AL Str Size A 4/0 AWG & 250 kcmil
Conductor - AL Str Size B 4/0 AWG & 250 kcmil
Conductor - Copper Str Compact Size A 250 kcmil
Conductor - Copper Str Compact Size B 250 kcmil
Conductor - Copper Str Size A 4/0 AWG & 250 kcmil
Conductor - Copper Str Size B 4/0 AWG & 250 kcmil

Certifications and Compliance

Industry Standard(s) ANSI C119.4

Resources and Downloads