CMC_AG-11_BirdGuard_ProdImage
CMC_AG-11_BirdGuard_ProdImage

AG-17 Overhead PVC Animal/ Bird Guards

Brand:

Connector Mfg. Co. (CMC)

Catalog ID:

AG-17

Animal/Bird guards, Two-piece

AG-17 Made from a specially blended plastisol (PVC) material;Gray appearance with black added for UV protection;Double locking rings keep guard from sliding down on the insulator;Expandable base fits many sizes of insulators (O.D.);Over 17” tall, minimum thickness from 100 to 125 mils (1/8”), with a voltage gradient of 300v/mil;A fungicide is added to prevent the formation of mold when installed in shady areas

  • Made from a specially blended plastisol (PVC) material
  • Gray appearance with black added for UV protection
  • Double locking rings keep guard from sliding down on the insulator
  • Expandable base fits many sizes of insulators (O.D.)
  • Over 17” tall, minimum thickness from 100 to 125 mils (1/8”), with a voltage gradient of 300v/mil
  • A fungicide is added to prevent the formation of mold when installed in shady areas

Product details

General

Material

PVC (polyvinyl chloride)

UPC

192663119172

Dimensions

Height

4.41 in

Length

18.12 in

Resources and downloads