AMS1_0
AMS1_0

Aluminum One-Hole Terminal Lugs

Brand:

Connector Mfg. Co. (CMC)

Catalog ID:

AMS1/0

Aluminum One-Hole Terminal Lugs

Standard mounting hole diameter is .562” for 1/2” bolts;The end wall within the cable socket of this design is solid and pressure tigh;Connectors are pre-filled and plugged with electrical joint compound;Marked with catalog number, conductor size and die reference;Meets performance requirements of ANSI C119.4

  • Standard mounting hole diameter is .562” for 1/2” bolts
  • The end wall within the cable socket of this design is solid and pressure tigh
  • Connectors are pre-filled and plugged with electrical joint compound
  • Marked with catalog number, conductor size and die reference
  • Meets performance requirements of ANSI C119.4

Product details

General

Die Size

  • EEI 11A
  • Burndy WK840
  • Burndy 249
  • Kearney 840
  • T&B TX
  • T&B 76

Material

Aluminum

UPC

192663118281

Dimensions

Depth

0.56 in

Length

3.25 in

Width

0.91 in

Conductor Related

Conductor - ACSR Cmpt Size

1/0 AWG-2/0 AWG

Conductor - ACSR Str Size

1/0 AWG

Conductor - Copper Str Compact Size

1/0 AWG-2/0 AWG

Conductor - Copper Str Size

1/0 AWG

Certifications And Compliance

Industry Standard(s)

ANSI C119.4

Resources and downloads