APC-397-3I
APC-397-3I

Aluminum extruded parallel clamps

Brand:

Connector Mfg. Co. (CMC)

Catalog ID:

APC-397-3I

Aluminum extruded parallel clamps

APC-397-3I. Pre filled with includes conduit strap, two 3/8” bolts, two 3/8” lock washers, and two 3/8” nuts

  • Pre-filled with CO-OX oxide inhibitor
  • Furnished with high-stress anodized bolts with integrated washers
  • Heavy-duty distribution connectors suitable for use over armor rod

Product details

Dimensions

Depth

1/2 in

Length

5.25 in

Width

2.562 in

Conductor Related

Conductor - ACSR Str Run

3/0 AWG - 397.5 kcmil

Conductor - ACSR Str Tap

3/0 AWG - 397.5 kcmil

Resources and downloads