CMC_APC4/0
CMC_APC4/0

Aluminum parallel clamps (extruded)

Brand:

Connector Mfg. Co. (CMC)

Catalog ID:

APC4/0

Aluminum parallel clamps (extruded), Dual-rated connectors for aluminum or copper conductors

APC4/0. Pre filled with includes conduit strap, two 3/8” bolts, two 3/8” lock washers, and two 3/8” nuts

  • Pre-filled with CO-OX oxide inhibitor.
  • Furnished with high-stress anodized bolts with integrated washers.
  • Heavy-duty distribution connectors suitable for use over armor rod.

Product details

General

Material

Aluminum

UPC

192663078882

Dimensions

Bolt Size

3/8 in

Length

1.5 in

Width

1.968 in

Conductor Related

Conductor - ACSR Str Run Range

4 - 4/0 ACSR;6-4 str. AR

Conductor - ACSR Str Tap Range

4 - 4/0 ACSR;4 - 4/0 str. Ar

Conductor - AL Str Run Range

2 sol - 4/0 str.

Conductor - AL Str Tap Range

2 sol - 4/0 str

Conductor - Copper Str Run Range

2 sol - 4/0 str.

Conductor - Copper Str Tap Range

2 sol - 4/0 str

Resources and downloads

Specifications

Sales Drawings