APR-1000-I
APR-1000-I

Aluminum extruded parallel clamps

Brand:

Connector Mfg. Co. (CMC)

Catalog ID:

APR-1000-I

Aluminum extruded parallel clamps

APR-1000-I. Pre filled with includes conduit strap, two 3/8” bolts, two 3/8” lock washers, and two 3/8” nuts

  • Pre-filled with CO-OX oxide inhibitor
  • Furnished with high-stress anodized bolts with integrated washers
  • Heavy-duty distribution connectors suitable for use over armor rod

Product details

Dimensions

Depth

5/8 in

Length

2.25 in

Width

2.75 in

Conductor Related

Conductor - ACSR Str Run

397.5 kcmil- 795 kcmil

Conductor - ACSR Str Tap

6 sol - 2/0 AWG

Resources and downloads

Specifications

Sales Drawings