LA12-TS
LA12-TS

Aluminum Terminal Lugs and Tap Kits for use on UC Connectors

Brand:

Connector Mfg. Co. (CMC)

Catalog ID:

LA12-TS

Aluminum Terminal Lugs and Tap Kits for use on UC Connectors

Offered as individual terminal lugs or in kit form, complete with a Torpedo sleeve. Kits are offered in two types: One type consists of the lug and uncut torpedo cover The other consists of the lug and a Torpedo sleeve factory cut at the appropriate conductor step to match the wire size of a particular lug;Hook-on terminal lugs have side tabs to mate with locking recesses provided in the corresponding pads of “RESIDENTIAL EEL” series types UC.;Common die terminal lugs are pre-filled with electrical joint compound and capped with color coded plugs. Field instructions and lubricant are supplied with kits.;Meets the performance requirements of ANSI C119.1, ANSI C119.4 and Western Underground Committee Guide 2.5;Material:Terminal:Aluminum

  • Offered as individual terminal lugs or in kit form, complete with a Torpedo sleeve. Kits are offered in two types: One type consists of the lug and uncut torpedo cover The other consists of the lug and a Torpedo sleeve factory cut at the appropriate conductor step to match the wire size of a particular lug
  • Hook-on terminal lugs have side tabs to mate with locking recesses provided in the corresponding pads of “RESIDENTIAL EEL” series types UC.
  • Common die terminal lugs are pre-filled with electrical joint compound and capped with color coded plugs. Field instructions and lubricant are supplied with kits.
  • Meets the performance requirements of ANSI C119.1, ANSI C119.4 and Western Underground Committee Guide 2.5
  • Material:Terminal:Aluminum

Product details

General

Color Code

Orange

Material

Aluminum

Electrical Ratings

Voltage Rating

600 V

Conductor Related

Solid or Compacted Conductor

10 Sol, 12 Str

Stranded or Compressed Conductor

#12

Resources and downloads