CMC_PPHID-250743
CMC_PPHID-250743

B3CSB-5 Aluminum Conduit Strap Equipment Mounts

Brand:

Connector Mfg. Co. (CMC)

Catalog ID:

B3CSB-5

3/8 in conduit strap kits, Conduit strap kit includes conduit strap, two 3/8”bolts, two 3/8” lock washers, and two 3/8” nuts.

B3CSB-5. Conduit strap kit includes conduit strap, two 3/8” bolts, two 3/8” lock washers, and two 3/8” nuts

Conduit strap kit includes conduit strap, two 3/8” bolts, two 3/8” lock washers, and two 3/8” nuts

Product details

General

UPC
192663124916

Dimensions

Dimension - Hole Size fraction
7/16 in
Dimension - Inside Diameter inch
5 3/8
Length
8.25 in
Width
1 in

Resources and downloads